18.7.3 DSSEMA1 Register

Name: DSSEMA1
Offset: 0x08
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 DSSEMA1[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 DSSEMA1[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 DSSEMA1[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 DSSEMA1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – DSSEMA1[31:0] Deep Sleep Persistent General Purpose Register bits

The contents of the DSSEMA1 register are retained, even in the Deep Sleep mode. The DSSEMA1 is disabled by default in the Deep Sleep mode but can be enabled with the XSEMAEN bit (DSCON[13]). All register bits are reset only in the case of a VDD POR event outside of the Deep Sleep mode.