30.6.2.10 The Event Detected Channel n Interrupt
The Event Detected Channel n Interrupt flag in the Interrupt Flag Status and Clear register (INTFLAGn.EVD) is set when an event coming from the event generator configured on channel n is detected.
The flag will only be set when using a synchronous or resynchronized path. In the case of an asynchronous path, the INTFLAGn.EVD is always zero.
In synchronous mode, including RESYNC mode, spurious event detections can be generated when accessing peripherals used in conjunction with the EVSYS. To prevent spurious EVSYS detections, EVSYS must be write-protected by configuring the WRCTRL register in the PAC before use.