34.8.6 Interrupt Enable Set
| Name: | INTENSET |
| Offset: | 0x16 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ERROR | RXFF | TXFE | SB | MB | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – ERROR Error Interrupt Enable
Writing ‘0’ to this bit has no effect.
Writing ‘1’ to this bit sets the Error Interrupt Enable bit, which enables the Error interrupt.
| Value | Description |
|---|---|
| 0 | Error interrupt is disabled. |
| 1 | Error interrupt is enabled. |
Bit 4 – RXFF RX FIFO Full Interrupt Enable
Writing ‘0’ to this bit has no effect.
Writing ‘1’ to this bit sets the RX FIFO Full bit, which enables the RX FIFO Full interrupt.
| Value | Description |
|---|---|
| 0 | The RX FIFO Full interrupt is disabled. |
| 1 | The RX FIFO Full interrupt is enabled. |
Bit 3 – TXFE TX FIFO Empty Interrupt Enable
Writing ‘0’ to this bit has no effect.
Writing ‘1’ to this bit sets the TX FIFO Empty bit, which enables the TX FIFO Empty interrupt.
| Value | Description |
|---|---|
| 0 | The TX FIFO Empty interrupt is disabled. |
| 1 | The TX FIFO Empty interrupt is enabled. |
Bit 1 – SB Client on Bus Interrupt Enable
Writing ‘0’ to this bit has no effect.
Writing ‘1’ to this bit sets the Client on Bus Interrupt Enable bit, which enables the Client on Bus interrupt.
| Value | Description |
|---|---|
| 0 | The Client on Bus interrupt is disabled. |
| 1 | The Client on Bus interrupt is enabled. |
Bit 0 – MB Host on Bus Interrupt Enable
Writing ‘0’ to this bit has no effect.
Writing ‘1’ to this bit sets the Host on Bus Interrupt Enable bit, which enables the Host on Bus interrupt.
| Value | Description |
|---|---|
| 0 | The Host on Bus interrupt is disabled. |
| 1 | The Host on Bus interrupt is enabled. |