35.4 Signal Description
| Signal | Description | Type |
|---|---|---|
| SCK | Serial Clock | Output |
| CS | Chip Select | Output |
| MOSI(DATA0) | Data Output (Data Input Output 0) | Output (Input/Output) |
| MISO(DATA1) | Data Input (Data Input Output 1) | Input (Input/Output) |
| DATA2 | Data Input Output 2 | Input/Output |
| DATA3 | Data Input Output 3 | Input/Output |
Note:
- MOSI and MISO are used for single-bit SPI operation.
- DATA0-DATA1 are used for Dual SPI operation.
- DATA0-DATA3 are used for Quad SPI operation.
For more details on the pin mapping of the QSPI peripheral, see I/O Ports and Peripheral Pin Select (PPS) from Related Links.