35.8 Register Description
Registers can be 8, 16 or 32 bits wide. Atomic 8-, 16- and 32-bit accesses are supported. In addition, the 8-bit quarters and 16-bit halves of a 32-bit register and the 8-bit halves of a 16-bit register can be accessed directly.
Optional write protection by the PAC is denoted by the PAC Write Protection property in each individual register description.
See Peripheral Access Controller (PAC) from Related Links.
Some registers are enable-protected, meaning they can only be written when the QSPI is disabled. Enable protection is denoted by the Enable-protected property in each individual register description.