38.5.2.4 Starting a Comparison
Each comparator channel can be in one of two different measurement modes, which is determined by the COMPCTRLx.SINGLE bit:
- Continuous measurement
- Single-shot
After being enabled, a start-up delay is required
before the result of the comparison is ready. This start-up time is measured
automatically to account for environmental changes, such as temperature or voltage
supply level, and is specified in the Electrical Specifications.
Note: During the start-up time, the COMP output is not predictable
until the Comparator x Ready bit in the Status B register (STATUSB.READYx) is
set.
The comparator can be configured to generate interrupts when the output
toggles, when the output changes from ‘0’ to ‘1’
(rising edge), when the output changes from ‘1’ to ‘0’
(falling edge) or at the end of the comparison. An end-of-comparison interrupt can be
used with the Single-Shot mode to chain further events in the system, regardless of the
state of the comparator outputs. The Interrupt mode is set by the Interrupt Selection
bit group in the Comparator Control register (COMPCTRLx.INTSEL). Events are generated
using the comparator output state regardless of whether the interrupt is enabled or
not.