7.6 Voltage Regulators
The following voltage regulators are available in power subsystem:
- VREG (DC-DC/MLDO):
- MLDO mode – Linear voltage regulator generating 1.35V for powering CLDO and RF LDO; operates from 1.9-3.6V
- DC-DC – Switching voltage regulator generating 1.35V; operates from 2.3-3.6V
- ULP_VREG – Ultra-low-power voltage regulator for operation in back-up mode
RF LDO – Powering the different blocks of the RF subsystem
CLDO – Powering the VDDCORE of PIC32CX-BZ3/PIC32CX-BZ36