7.5 PMU Controller
The PMU controller acts as a control unit to monitor/program the BUCK/MLDO and provides unified control to various LDOs present on the PIC32CX-BZ3/PIC32CX-BZ36 device. The PMU controller does not contain LDOs or the BUCK/MLDO source. All the regulators are represented outside of the PMU controller unit and fed into the PMU controller.