11.7 RAM Properties
The following table shows the different access properties of the three RAM blocks, according to the different modes described in the previous chapters.
| Access Condition | Data RAM | Tag RAM | Metadata RAM |
|---|---|---|---|
| CPU access when CMCC DISABLED | Read/Write | no Read/Write - hardfault | no Read/Write - hardfault |
| CPU access when CMCC ENABLED | CACHE section configured: Read/Write(1) TCM section configured: Read/Write | no Read/Write - hardfault | no Read/Write - hardfault |
| Debugger access when CMCC DISABLED | Read/Write | Read/Write | Read/Write |
| Debugger access when CMCC ENABLED | CACHE section configured: Read/Write(1) TCM section configured: R/W | no Read/Write | no Read/Write |
| CPU Test access when CMCC DISABLED | Read/Write | Read/Write | Read/Write |
| CPU Test access when CMCC ENABLED | CACHE section configured: Read/Write(1) TCM section configured: Read/Write | no Read/Write | no Read/Write |
Note:
| |||