11.9 Register Description

Registers can be 8, 16 or 32 bits wide. Atomic 8-, 16- and 32-bit accesses are supported. In addition, the 8-bit quarters and 16-bit halves of a 32-bit register and the 8-bit halves of a 16-bit register can be accessed directly.

Some registers are optionally write-protected by the Peripheral Access Controller (PAC). Optional PAC write protection is denoted by the PAC write-protection property in each individual register description.

Some registers are synchronized when read and/or written. Synchronization is denoted by the write-synchronized or the read-synchronized property in each individual register description.

Some registers are enable-protected, meaning they can only be written in case of disabling the peripheral. The enable-protected property denotes the enable protection in each individual register description.

The following are the list of conventions available in the register description:

  • – R = Readable bit
  • – W = Writable bit
  • – U = Unimplemented bit, read as ‘0’
  • – -n = Value at POR
  • – 1 = Bit is set
  • – 0 = Bit is cleared
  • – x = Bit is unknown