2.6.2 Two Stop Bits Mode Not Supported in LIN Host Mode

Two Stop Bits mode (CTRLB.SBMODE = 0x1) is not supported in SERCOM USART LIN Host mode (CTRLA.FORM = 0x2) when break, sync, and identifier fields are automatically transmitted as data is written with the identifier (CTRLB.LINCMD = 0x2). Only one stop bit is supported.

Work Around

None

Affected Silicon Revisions

Rev. A1
X