9.7.6 FSR1
Note: The individual
bytes in this multibyte register can be accessed with the following register names:
- FSR1H: Accesses the high byte FSR1[15:8]
- FSR1L: Accesses the low byte FSR1[7:0]
Name: | FSR1 |
Offset: | 0x0006 |
Indirect Address Register
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FSR1[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FSR1[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |