29.2.2 I2C Mode Operation

All MSSP I2C communication is byte oriented and shifted out MSb first. Eight SFR registers and two interrupt flags interface the module with the PIC® microcontroller and user software. Two pins, SDA and SCL, are exercised by the module to communicate with other external I2C devices.