21.10.6 TxRST

Name: TxRST
Offset: 0x0311,0x0317,0x031D

Timer External Reset Signal Selection Register

Bit 76543210 
     RSEL[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – RSEL[3:0] External Reset Source Selection

Table 21-4. External Reset Sources
RSELReset Source
TMR2TMR4TMR6
1111Reserved
1110CLC4_OUT
1101CLC3_OUT
1100CLC2_OUT
1011CLC1_OUT
1010ZCD_OUT
1001C1_OUT
1000PWM5_OUT
0111PWM4_OUT
0110PWM3_OUT
0101CCP2_OUT
0100CCP1_OUT
0011TMR6_Postscaled_OUTReserved
0010TMR4_Postscaled_OUTReservedTMR4_Postscaled_OUT
0001ReservedTMR2_Postscaled_OUT
0000Pin selected by T2INPPSPin selected by T4INPPSPin selected by T6INPPS