The dsPIC33A device family comes with enhanced features and peripherals. They provide a portable API interface to the functionalities of the peripherals. An overview and detailed documentation of the drivers can be found in the MCC Melody Drivers.
Lists the Libraries and Drivers supported for dsPIC33 family in MCC Melody.
dsPIC33C API Reference provide a portable functional interface to the functionalities of the peripheral. An overview and detailed documentation of the drivers can be found in the MCC Melody Drivers.
Provides system level core functionality, like Clock, Interrupt, Pins. Some of these can be device dependent.
This user’s guide provides an overview of the dsPIC33CH family device architecture, process involved in configuring Main and Secondary project using MPLAB® Code Configurator (MCC) Melody.
void(* Initialize) (void)
Pointer to CANx_Initialize e.g. CAN1_Initialize.
Rev: A