6.2.1 Firmware Download Detection
The host determines if the ATWILC Microprocessor Control Unit (MCU) is running
firmware that is downloaded or running from the Boot ROM. The host determines if a new
version of firmware is to be used. The detection is finished by reading the local
version through the standard Read Local Version HCI command Op Code
0x1001 and checking for byte number '7' in the HCI event
packet sent back from the Bluetooth controller as follows:
- If byte 7 is 255, then the Boot ROM code is running on the CPU
- If byte 7 is 6, then the firmware code is running on the CPU