3.2.8.6.1 USB-A VBUS Detection
The USB-A port (J9) features a VBUS (+5V) insert detection function through ladder-type resistors R129 and R130.
| PIO | Mnemonic | Shared | Signal Description |
|---|---|---|---|
| PD23 | USBA_VBUS_5V | – | VBUS insertion detection |
The USB-A port (J9) features a VBUS (+5V) insert detection function through ladder-type resistors R129 and R130.
| PIO | Mnemonic | Shared | Signal Description |
|---|---|---|---|
| PD23 | USBA_VBUS_5V | – | VBUS insertion detection |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.