3.2.1.4.1 Configuration
Buck 2 default voltage is selected by means of the hardwired SELV2 pin and cannot be changed on-the-fly during operation (high-Z 1.35V DDR3L).
LDO1 default voltage is selected by means of the hardwired SELVL1 pin and cannot be changed on-the-fly during operation (high-Z 2.5V VDDFUSE).