2.4 Device Configuration Information (DCI)

The Device Configuration Information (DCI) is a dedicated region in the memory that holds information about the device, which is useful for programming and bootloader applications. The data stored in this region is read-only and cannot be modified/erased. Refer to Table 2-3 for the complete DCI table addresses and description.

Important:

If the ICSP interface has been disabled by setting the ICSPDIS configuration bit, the data stored in the DCI memory region will no longer be accessible and can no longer be read.

Table 2-3. Device Configuration Information
AddressNameDescriptionValueUnits
PIC16F132X4PIC16F132X5PIC16F132X6
8200hERSIZErase Row Size32Words
8201hWLSIZNumber of write latches per row32Words
8202hURSIZNumber of user erasable rows128256512Rows
8203hEESIZData EEPROM memory size256Bytes
8204hPCNTPin Count8/14/20/28/40Pins