2.3 Device Information Area (DIA)

The Device Information Area (DIA) is a dedicated region in the Program Flash Memory. The data is mapped from address 8100h to 813Fh. These locations are read-only and cannot be erased or modified. The DIA contains the Microchip Unique Identifier words and the Fixed Voltage Reference (FVR) voltage readings in millivolts (mV). Table 2-2 holds the DIA information for the PIC16F13276 family of microcontrollers.

Important:

If the ICSP interface has been disabled by setting the ICSPDIS configuration bit, the data stored in the DIA memory region will no longer be accessible and can no longer be read.

Table 2-2. Device Information Area
Address RangeName of RegionStandard Device Information
8100h-8108hMUI0Microchip Unique Identifier (9 Words)
MUI1
MUI2
MUI3
MUI4
MUI5
MUI6
MUI7
MUI8
8109hMUI9Reserved (1 Word)
810Ah-8111hEUI0Optional External Unique Identifier (8 Words)
EUI1
EUI2
EUI3
EUI4
EUI5
EUI6
EUI7
8112hTSLR1(1)Gain = 0.1C×256count (low-range setting)
8113hTSLR2(1)Temperature indicator ADC reading at 90°C (low-range setting)
8114hTSLR3(1)Offset (low-range setting)
8115hTSHR1(2)Gain = 0.1C×256count (high-range setting)
8116hTSHR2(2)Temperature indicator ADC reading at 90°C (high-range setting)
8117hTSHR3(2)Offset (high-range setting)
8118hFVRA1XADC FVR1 Output voltage for 1x setting (in mV)
8119hFVRA2XADC FVR1 Output Voltage for 2x setting (in mV)
811AhFVRA4XADC FVR1 Output Voltage for 4x setting (in mV)
811BhFVRC1XComparator FVR2 Output Voltage for 1x setting (in mV)
811ChFVRC2XComparator FVR2 Output Voltage for 2x setting (in mV)
811DhFVRC4XComparator FVR2 Output Voltage for 4x setting (in mV)
811Eh-811FhReservedReserved (2 Words)
Note:
  1. TSLR: Address 8112h - 8114h store the measurements for the low-range setting of the temperature sensor at VDD = 3V, VREF+ = 2.048V from FVR1.
  2. TSHR: Address 8115h - 8117h store the measurements for the high-range setting of the temperature sensor at VDD = 3V, VREF+ = 2.048V from FVR1.