2.2 Device/Revision ID
The 14-bit Device ID register is located at 8006h and the 14-bit Revision ID register is located at 8005h. These locations are read-only and cannot be erased or modified.
If the ICSP interface has been disabled by setting the
ICSPDIS configuration bit, the Device ID and Revision ID can
still be read using the dedicated ICSP commands documented in Table 3-1. These commands will only return the Device ID and Revision ID if the ICSP
and Debugging interfaces are locked, otherwise these commands will always return a constant
value of 0xA5A5.