PIC16F13276 Family Summary

Table .  Devices Included in This Data Sheet
DeviceProgram Flash Memory

(bytes)

Data SRAM

(bytes)

Data EEPROM

(bytes)

PDIDMemory Access Partition/

Device Information Area

32-Bit CRC with NVM ScannerI/O Pins(1)/

Peripheral Pin Select

8-Bit Timers with HLT/

16-Bit Timers(2)

16-Bit Dual PWM/

CCP

10-Bit ADCC Channels

(External/Internal)

I2C/SPIEUSARTCLBCLCFVRCMP10-bit DACPMDExternal Interrupt PinsInterrupt-on-Change PinsWindowed Watchdog Timer
PIC16F132147k512256YY/YY6/Y2/32/25/51/1214221Y16Y
PIC16F1321514k1k256YY/YY6/Y2/32/25/51/1214221Y16Y
PIC16F132247k512256YY/YY12/Y2/32/25/51/1214221Y112Y
PIC16F1322514k1k256YY/YY12/Y2/32/211/51/1214221Y112Y
PIC16F132447k512256YY/YY18/Y2/32/211/51/1214221Y118Y
PIC16F1324514k1k256YY/YY18/Y2/32/217/51/1214221Y118Y
Table .  Devices Not Included in This Data Sheet
DeviceProgram Flash Memory

(bytes)

Data SRAM

(bytes)

Data EEPROM

(bytes)

PDIDMemory Access Partition/

Device Information Area

32-Bit CRC with NVM ScannerI/O Pins(1)/

Peripheral Pin Select

8-Bit Timers with HLT/

16-Bit Timers(2)

16-Bit Dual PWM/

CCP

10-Bit ADCC Channels

(External/Internal)

I2C/SPIEUSARTCLBCLCFVRCMP10-bit DACPMDExternal Interrupt PinsInterrupt-on-Change PinsWatchdog Timer
PIC16F1322628k2k256YY/YY12/Y2/32/211/51/1214221Y112Y
PIC16F1324628k2k256YY/YY18/Y2/32/217/51/1214221Y118Y
PIC16F132547k512256YY/YY25/Y2/32/224/52/2214221Y125Y
PIC16F1325514k1k256YY/YY25/Y2/32/224/52/2214221Y125Y
PIC16F1325628k2k256YY/YY25/Y2/32/224/52/2214221Y125Y
PIC16F132747k512256YY/YY36/Y2/32/235/52/2214221Y136Y
PIC16F1327514k1k256YY/YY36/Y2/32/235/52/2214221Y136Y
PIC16F1327628k2k256YY/YY36/Y2/32/235/52/2214221Y136Y
Note:
  1. Total I/O count includes one pin (MCLR) that is input-only.
  2. Timer0 can be configured as either an 8-bit or 16-bit timer.