2.2.3 Device Firmware Update
The RNWF02 module is available for purchase with pre-programmed firmware. Microchip periodically releases the firmware to fix reported issues or to implement the latest feature support. There are two ways to perform a regular firmware update:
- Serial DFU command-based update over UART
- Host-assisted Over-the-Air (OTA) update
Note: For the serial DFU and OTA programming guidance, refer to the RNWF02 Application Developer's Guide.