2.2.4 Interface with Host Microcontroller

The RNWF02 module can be interfaced with the host microcontroller through the UART1_TX and UART1_RX data line and optional UART flow control signals UART1_RTSn and UART1_CTSn.
Figure 2-7. RNWF02 Module Host Interface Diagram
Note: *: I2C connections applicable only for RNWF02PC and RNWF02UC.