|
✝ Unless specified otherwise, data in the “Typ.” column are
measured at TA = 25°C and VDD = 3.0V. These
parameters are not tested and are provided for design guidance
only.
Note:
- The main
clock frequency (CLK_MAIN) is configured by the Clock Select
(CLKSEL) bit field, as described in the CLKCTRL - Clock
Controller section.
- The main clock frequency (CLK_MAIN) must meet the voltage
requirements defined in the Standard Operating Conditions.
- The
Instruction Cycle Period (TCY) is identical to
the input oscillator time-base period. All specified values
are based on characterization data for that particular
oscillator type under standard operating conditions with the
device executing code. Exceeding these limits may result in
incorrect code execution and/or higher than expected current
consumption. All devices are tested to operate at the ‘min’
values with an external clock applied to the EXTCLK pin. The
‘max’ cycle time limit is ‘DC’ (no clock) for all devices
when using an external clock input.
|