2.2 Card Detect for SDMMC boot limited to PIOA pins

A wrong PIO_ID bitfield decoding in ROM code limits the selection of the Card Detect pin (for SDMMC boot) to PIOA pins only. As a consequence, in the Boot Configuration Packet, the SDMMC MEM_CFGx[1] PIO_ID field must be filled as shown below to select the PIOA controller:
ValueDescription
0DNU
1DNU
2PIOA
3DNU

Work Around

None

Affected Device Revisions

A0

A0-D1G

A0-D2G

A1

A1-D5M

A1-D1G

A1-D2G

A2

A2-D5M

A2-D1G

A2-D2G

XX–