2.3 Boot failure on e.MMC memories

The device fails to load a bootstrap program (boot.bin) from an e.MMC USER partition.

Work Around

  • Always use the e.MMC BOOT partition to store the boot.bin file and enable the e.MMC BOOT partition feature, and
  • Set the selected SDMMCx interface as boot media 1 and boot media 2 in the Boot Configuration Packet.

Affected Device Revisions

A0

A0-D1G

A0-D2G

A1

A1-D5M

A1-D1G

A1-D2G

A2

A2-D5M

A2-D1G

A2-D2G

XX–