2.4 Boot failure on NAND Flash memories

ECC correction is not enabled in the ROM code, which may cause booting from NAND Flash to fail unpredictably.

Work Around

Boot from an alternative supported medium, such as QSPI Flash, an SD card or an e.MMC. NAND Flash may be used by the application after booting, as long as ECC correction is enabled.

Affected Device Revisions

A0

A0-D1G

A0-D2G

A1

A1-D5M

A1-D1G

A1-D2G

A2

A2-D5M

A2-D1G

A2-D2G

XX–