35.2.3 External Trigger During Sleep
If the external trigger is received during Sleep while the ADC clock source is set to the ADCRC or EXTOSC, the ADC module will perform the conversion and set the ADIF bit upon completion.
If an external trigger is received when the ADC clock source is FOSC or HFINTOSC, the trigger will be recorded, but the conversion will not begin until the device exits Sleep.