25 TMR2 - Timer2 Module

The Timer2 module is an 8-bit timer that incorporates the following features:

  • 8-bit timer and period registers
  • Readable and writable
  • Software programmable prescaler (1:1 to 1:128)
  • Software programmable postscaler (1:1 to 1:16)
  • Interrupt on T2TMR match with T2PR
  • One-shot operation
  • Full asynchronous operation
  • Includes Hardware Limit Timer (HLT)
  • Alternate clock sources
  • External timer Reset signal sources
  • Configurable timer Reset operation

See the figure below for a block diagram of Timer2.

Important: References to module Timer2 apply to all the even numbered timers on this device (Timer2, Timer4, etc.).
Figure 25-1. Timer2 with Hardware Limit Timer (HLT) Block Diagram
Note:
  1. Signal to the CCP peripheral for PWM pulse trigger in PWM mode.
  2. See RSEL for external Reset sources.
  3. See CS for clock source selections.