39 CMPLP - Low-Power Comparator Module
The Low-Power Comparator module is designed to work in applications where current consumption is a critical factor. Comparators are used to interface analog circuits to a digital circuit by comparing two analog voltages and providing a digital indication of their relative magnitudes. Comparators are very useful mixed signal building blocks because they provide analog functionality independent of program execution.
The low-power comparator includes the following features:
- Programmable input selection
- Programmable output polarity
- Rising/falling output edge interrupts
- Selectable common-mode input voltage ranges
- Wake-up from Sleep
- ADC auto-trigger