30.14.2 CWGxCON1
Name: | CWGxCON1 |
Offset: | 0x0611 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IN | POLD | POLC | POLB | POLA | |||||
Access | R | R/W | R/W | R/W | R/W | ||||
Reset | x | 0 | 0 | 0 | 0 |
Bit 5 – IN CWG Input Value (read-only)
Value | Description |
---|---|
1 | CWG data
input is a logic ‘1 ’ |
0 | CWG data
input is a logic ‘0 ’ |
Bits 0, 1, 2, 3 – POLy CWG Output ‘y’ Polarity
Value | Description |
---|---|
1 | Signal output is inverted polarity |
0 | Signal output is normal polarity |