11.5.6 OSCFRQ

HFINTOSC Frequency Selection Register
Name: OSCFRQ
Offset: 0x0293

Bit 76543210 
      FRQ[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – FRQ[2:0] HFINTOSC Frequency Selection

ValueDescription
111-110Reserved
10132 MHz (nominal)
10016 MHz (nominal)
0118 MHz (nominal)
0104 MHz (nominal)
0012 MHz (nominal)
0001 MHz (nominal)