35.5.3 Accumulate Mode
In Accumulate mode (MD =
‘b001
), after every conversion, the
ADC result is added to the ADACC register. The ADACC register is right-shifted by the value of the CRS bits. This
right-shifted value is copied into the ADFLTR register. The Formatting mode does not affect the right-justification of
the ADACC or ADFLTR values. Upon each sample, ADCNT is incremented, counting the number of samples accumulated. After each
sample and accumulation, the ADFLTR value has a threshold comparison performed on it (see the Threshold Comparison section)
and the ADCHxIF interrupt may trigger.