21.4.2 PMD1

PMD Control Register 1
Name: PMD1
Offset: 0x010D

Bit 76543210 
 PWM1MDCCP2MDCCP1MD TMR4MDTMR2MDTMR3MDTMR1MD 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 7 – PWM1MD Disable PWM1 Module

ValueDescription
1 PWM1 module disabled
0 PWM1 module enabled

Bit 6 – CCP2MD Disable CCP2 Module

ValueDescription
1 CCP2 module disabled
0 CCP2 module enabled

Bit 5 – CCP1MD Disable CCP1 Module

ValueDescription
1 CCP1 module disabled
0 CCP1 module enabled

Bit 3 – TMR4MD Disable Timer TMR4

ValueDescription
1 TMR4 module disabled
0 TMR4 module enabled

Bit 2 – TMR2MD Disable Timer TMR2

ValueDescription
1 TMR2 module disabled
0 TMR2 module enabled

Bit 1 – TMR3MD Disable Timer TMR3

ValueDescription
1 TMR3 module disabled
0 TMR3 module enabled

Bit 0 – TMR1MD Disable Timer TMR1

ValueDescription
1 TMR1 module disabled
0 TMR1 module enabled