37.6.2 DACxDAT
Note: The individual bytes in this
multi-byte register can be accessed with the following register names:
- DACxDATH: Accesses the upper 2 bits of DACR
- DACxDATL: Accesses the lower 8 bits of DACR
Name: | DACxDAT |
Offset: | 0x088D + (x-1)*0x02 [x=1..2] |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DACR[9:8] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DACR[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |