25.5 PSYNC Bit
Setting the PSYNC bit synchronizes the prescaler output to FOSC/4. Setting this bit is required for reading the Timer2 counter register while the selected Timer clock is asynchronous to FOSC/4.
Note: Setting PSYNC requires
that the output of the prescaler is slower than
FOSC/4. Setting PSYNC when the output of the
prescaler is greater than or equal to FOSC/4 may
cause unexpected results.