20.14.8 SCANCON0
Note:
- Setting EN =
0
does not affect any other register content. - This bit can be cleared in
software. It is cleared in hardware when LADR > HADR (and a data cycle is
not occurring) or when CRCGO =
0
. - CRCEN and CRCGO bits must be set before setting the SGO bit.
- Trigger Mode source selection can be set using the SCANTRIG register.
Name: | SCANCON0 |
Offset: | 0x1C98 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EN | SGO | BUSY | DABORT | INTM | MD[1:0] | ||||
Access | R/W | R/W/HC | R | R | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 1 | 0 | 0 | 0 |
Bit 7 – EN Scanner Enable(1)
Value | Description |
---|---|
1 | Scanner is enabled |
0 | Scanner is disabled |
Bit 6 – SGO Scanner GO(2,3)
Value | Description |
---|---|
1 | Begin scanner operations |
0 | Scanner operations will not occur |
Bit 5 – BUSY Scanner Busy Indicator
Value | Description |
---|---|
1 | Scanner cycle is in process |
0 | Scanner cycle is compete (or never started) |
Bit 4 – DABORT Scanner Abort Signal
Value | Description |
---|---|
1 | SCANLADR points to an invalid NVM address, or the CRC is disabled |
0 | SCANLADR points to a valid NVM address and the CRC is enabled |
Bit 3 – INTM Scanner Interrupt Management Mode Select
Value | Name | Description |
---|---|---|
1 | MD = ‘00 ’,
’01 ’, or
‘11 ’ |
Scan operations are paused during the interrupt response and resume after the interrupt has been serviced |
0 | MD = ‘00 ’ or
‘11 ’ |
Interrupt operations are stalled each time the scanner accesses memory and resume between scan operations |
0 | MD = ‘01 ’ |
Interrupt operations are stalled until SGO is cleared by hardware |
x | MD = ‘10 ’ |
This bit is ignored |
Bits 1:0 – MD[1:0] Scanner Memory Access Mode Select(4)
Value | Description |
---|---|
11 | Trigger Mode |
10 | Peek Mode |
01 | Burst Mode |
00 | Concurrent Mode |