6.4.7 On-Chip Debug Capabilities
The AVR CPU includes native On-Chip Debug (OCD) support. It contains powerful debug
capabilities to enable profiling and detailed information about the CPU state. It is possible
to alter the CPU state and resume code execution. Also, normal debug capabilities like
hardware Program Counter breakpoints, breakpoints on change of flow instructions, breakpoints
on interrupts, and software breakpoints (BREAK instruction) are present.
Refer to the UPDI - Unified Program and Debug Interface section for details about
OCD.