11.1 Features
- All Clocks and Clock Sources Are Automatically Enabled When Requested by Peripherals
- Internal Oscillators:
- Internal high-frequency oscillator (OSCHF): Up to 24 MHz
- 32.768 kHz ultra low-power oscillator (OSC32K)
- Up to 48 MHz PLL; clock multiplication by 2x or 3x
- Auto-Tuning for Improved Internal Oscillator Accuracy
- External Clock Options:
- 32.768 kHz Crystal Oscillator (XOSC32K)
- External clock
- Main Clock Features:
- Safe run-time switching
- Prescaler with a division factor ranging from 1 to 64