21.7.6 Control Register E Set - Split Mode
Use this register instead of a Read-Modify-Write (RMW) to set individual bits by
writing a ‘1
’ to its bit location.
Name: | CTRLESET |
Offset: | 0x05 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CMD[1:0] | CMDEN[1:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:2 – CMD[1:0] Command
This bit field is used for software control of restart and reset of the
timer/counter. The command bit field always reads as ‘0
’. The
CMD bit field must be used together with the Command Enable (CMDEN) bits. Using
the RESET command requires CMDEN to be selected with both low byte and high byte
timer/counter.
Value | Name | Description |
---|---|---|
0x0 | NONE | No command |
0x1 | - | Reserved |
0x2 | RESTART | Force restart |
0x3 | RESET | Force hard Reset (ignored if the timer/counter is enabled) |
Bits 1:0 – CMDEN[1:0] Command Enable
This bit field configures what timer/counters the command given by the CMD-bits will apply to.
Value | Name | Description |
---|---|---|
0x0 | NONE | None |
0x1 | - | Reserved |
0x2 | - | Reserved |
0x3 | BOTH | Command (CMD) will apply to both low byte and high byte timer/counter |