19.5.1 ADC0 Reference

Name: ADC0REF
Offset: 0x00
Reset: 0x00
Property: -

Bit 76543210 
 ALWAYSON    REFSEL[2:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 7 – ALWAYSON Reference Always On

This bit controls whether the ADC0 reference is always on or not.
ValueDescription
0The reference is automatically enabled when needed
1The reference is always on

Bits 2:0 – REFSEL[2:0] Reference Select

This bit field controls the reference voltage level for ADC0.

Note:
  1. The values given for internal references are only typical. Refer to the Electrical Characteristics section for further details.
ValueNameDescription
0x01V024Internal 1.024V reference(1)
0x12V048Internal 2.048V reference(1)
0x24V096Internal 4.096V reference(1)
0x32V500Internal 2.500V reference(1)
0x4-Reserved
0x5VDDVDD as reference
0x6VREFAExternal reference from the VREFA pin
0x7-Reserved