17.5.2 Data Direction Set
| Name: | DIRSET |
| Offset: | 0x01 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DIRSET[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – DIRSET[7:0] Data Direction Set
Writing a ‘0’ to bit n in this bit field has no
effect.
Writing a ‘1’ to bit n in this bit field will set
the corresponding bit in PORTx.DIR, which will configure pin n (Pxn) as an
output pin and enable the output driver.
Reading this bit field will return the value of PORTx.DIR.