USART in Host SPI Mode vs. SPI
The USART in Host SPI mode is fully compatible with a stand-alone SPI peripheral. Their
         data frame and timing configurations are identical. Some SPI specific special features are,
         however, not supported with the USART in Host SPI mode:
- Write Collision Flag Protection
 - Double-Speed mode
 - Multi-Host support
 
A comparison of the pins used with USART in Host SPI mode and with SPI is shown in the table below.
| USART | SPI | Comment | 
|---|---|---|
| TXD | MOSI | Host out | 
| RXD | MISO | Host in | 
| XCK | SCK | Functionally identical | 
| - | SS | Not supported by USART in Host SPI mode(1) | 
Note: 
         
- For the stand-alone SPI peripheral, this pin is used with the Multi-Host function or as a dedicated Client Select pin. The Multi-Host function is not available with the USART in Host SPI mode, and no dedicated Client Select pin is available.