13.3.1 Initialization
The RSTCTRL is always enabled, but some of the Reset sources must be enabled individually (either by Fuses or software) before they can request a Reset.
The registers in the device with automatic loading from the Fuses or the Signature Row are
updated. The program counter will be set to 0x0000 after a Reset from any
source.