Input Modes Validity
Not all input modes work in all Waveform Generation modes. The table below shows the Waveform Generation modes in which the different input modes are valid.
| INPUTMODE | One Ramp Mode | Two Ramp Mode | Four Ramp Mode | Dual Slope Mode | 
|---|---|---|---|---|
0 | Valid | Valid | Valid | Valid | 
1 | Valid | Valid | Valid | Do not use | 
2 | Do not use | Valid | Valid | Do not use | 
3 | Do not use | Valid | Valid | Do not use | 
4 | Valid | Valid | Valid | Valid | 
5 | Do not use | Valid | Valid | Do not use | 
6 | Do not use | Valid | Valid | Do not use | 
7 | Valid | Valid | Valid | Valid | 
8 | Valid | Valid | Valid | Do not use | 
9 | Valid | Valid | Valid | Do not use | 
10 | Valid | Valid | Valid | Do not use |