31.3.3.6 Accumulation
By default, conversion results are stored in the Result register as
right-adjusted 16-bit values. The eight Least Significant bits (LSbs) are then located in the
low byte of the Result register. By writing a ‘1’ to the Left Adjust Result
(LEFTADJ) bit in the Control A (ADCn.CTRLA) register, the values will be left-adjusted by
placing the eight Most Significant bits (MSbs) in the high byte of the Result register.
The result from multiple consecutive conversions can be accumulated. The number of samples to be accumulated is specified by the Sample Accumulation Number Select (SAMPNUM) bit field in the Control B (ADCn.CTRLB) register. When accumulating more than 16 samples, the result might be too large to match the 16-bit Result register size. To avoid overflow, the LSbs of the result are truncated to fit within the available register size.
The two following tables show how the Result (ADCn.RES) register value is stored for single-ended and differential conversions.
| Accumulations | LEFTADJ | RES[15:8] | RES[7:0] | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit 15 | Bit 14 | Bit 13 | Bit 12 | Bit 11 | Bit 10 | Bit 9 | Bit 8 | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | ||
| 1 | 0 | 0 | 0 | 0 | 0 | Conversion [11:0] | |||||||||||
1 | Conversion [11:0] | 0 | 0 | 0 | 0 | ||||||||||||
| 2 | 0 | 0 | 0 | 0 | Accumulation [12:0] | ||||||||||||
1 | Accumulation [12:0] | 0 | 0 | 0 | |||||||||||||
| 4 | 0 | 0 | 0 | Accumulation [13:0] | |||||||||||||
1 | Accumulation [13:0] | 0 | 0 | ||||||||||||||
| 8 | 0 | 0 | Accumulation [14:0] | ||||||||||||||
1 | Accumulation [14:0] | 0 | |||||||||||||||
| 16 | 0 | Accumulation [15:0] | |||||||||||||||
1 | |||||||||||||||||
| 32, 64, 128 | 0 | Truncated Accumulation [15:0] | |||||||||||||||
1 | |||||||||||||||||
| Accumulations | LEFTADJ | RES[15:8] | RES[7:0] | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit 15 | Bit 14 | Bit 13 | Bit 12 | Bit 11 | Bit 10 | Bit 9 | Bit 8 | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | ||
| 1 | 0 | Sign extension | Signed conversion [11:0] | ||||||||||||||
1 | Signed conversion [11:0] | 0 | 0 | 0 | 0 | ||||||||||||
| 2 | 0 | Sign extension | Signed accumulation [12:0] | ||||||||||||||
1 | Signed accumulation [12:0] | 0 | 0 | 0 | |||||||||||||
| 4 | 0 | Sign extension | Signed accumulation [13:0] | ||||||||||||||
1 | Signed accumulation [13:0] | 0 | 0 | ||||||||||||||
| 8 | 0 | Sign extension | Signed accumulation [14:0] | ||||||||||||||
1 | Signed accumulation [14:0] | 0 | |||||||||||||||
| 16 | 0 | Signed accumulation [15:0] | |||||||||||||||
1 | |||||||||||||||||
| 32, 64, 128 | 0 | Signed truncated accumulation [15:0] | |||||||||||||||
1 | |||||||||||||||||