7.7 SIGROW - Signature Row
The content of the Signature Row fuses (SIGROW) is pre-programmed and read-only. SIGROW contains information such as device ID, serial number, and calibration values.
All the AVR128DA28/32/48/64(S) devices have a three-byte device ID that identifies the device. The device ID can be read using the Unified Program and Debug Interface (UPDI), also when a device is locked. The device ID for the AVR128DA28/32/48/64(S) devices consists of three signature bytes, which is given by the following table.
| Device Name | Signature Byte Address and Value | ||
|---|---|---|---|
| 0x00 | 0x01 | 0x02 | |
| AVR128DA64 | 0x1E | 0x97 | 0x07 |
| AVR128DA48 | 0x1E | 0x97 | 0x08 |
| AVR128DA32 | 0x1E | 0x97 | 0x09 |
| AVR128DA28 | 0x1E | 0x97 | 0x0A |
| AVR128DA64S | 0x1E | 0x97 | 0x0F |
| AVR128DA48S | 0x1E | 0x97 | 0x10 |
| AVR128DA32S | 0x1E | 0x97 | 0x11 |
| AVR128DA28S | 0x1E | 0x97 | 0x12 |