Figure 40-90. ACREF Voltage
Error vs. Temperature (VDD = 5.5V, VVREF =
1.024V)
Figure 40-91. ACREF Voltage
Error vs. Temperature (VDD = 3.0V, VVREF =
1.024V)
Figure 40-92. ACREF Voltage
Error vs. Temperature (VDD = 5.5V, VVREF =
2.048V)
Figure 40-93. ACREF Voltage
Error vs. Temperature (VDD = 3.0V, VVREF =
2.048V)
Figure 40-94. ACREF Voltage
Error vs. Temperature (VDD = 5.5V, VVREF =
2.5V)
Figure 40-95. ACREF Voltage
Error vs. Temperature (VDD = 3.0V, VVREF =
2.5V)
Figure 40-96. ACREF Voltage
Error vs. Temperature (VDD = 5.5V, VVREF =
4.096V)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.