2.2 BM83 Module Pin Description
The following table describes the pin description of the BM83 module.
Pin Number | Pin Name | Pin Type | Description |
---|---|---|---|
1 | DR1 | I | I2S interface: digital left/right data |
2 | RFS1 | I/O | I2S interface: digital left/right clock |
3 | SCLK1 | I/ O | I2S interface: bit clock |
4 | DT1 | O | I2S interface: digital left/right data |
5 | MCLK1 | O | I2S interface: master clock |
6 | AOHPR | O | R-channel analog headphone output |
7 | AOHPM | O | Headphone common mode output/sense input |
8 | AOHPL | O | L-channel analog headphone output |
9 | MICN2 | I | MIC 2 mono differential analog negative input |
10 | MICP2 | I | MIC 2 mono differential analog positive input |
11 | AIR | I | R-channel single-ended analog input |
12 | AIL | I | L-channel single-ended analog input |
13 | MICN1 | I | MIC 1 mono differential analog negative input |
14 | MICP1 | I | MIC 1 mono differential analog positive input |
15 | MICBIAS |
P | Electric microphone biasing voltage |
16 | GND | P | Ground reference |
17 | DMIC_CLK | O | Digital MIC clock output |
18 | DMIC1_R | I | Digital MIC right input |
19 | DMIC1_L | I | Digital MIC left input |
20 | P3_2 | I/O |
|
21 | P2_6 | I/O | General purpose I/O port P2_6 |
22 | ADAP_IN | P |
|
23 | BAT_IN | P |
|
24 | SYS_PWR | P |
|
25 | VDD_IO | P | I/O power supply, do not connect, for internal use only (connected to LDO31_VO) |
26 | PWR (MFB) | I | Multi-function push button and Power On key |
27 | SK1_AMB_DET | I | Temperature sense channel 1 |
28 | SK2_KEY_AD | I | Temperature sense channel 2 |
29 | P8_6 / UART_RXD | I/O |
|
30 | P8_5 / UART_TXD | I/O |
|
31 | P3_4 / UART_RTS | I/O |
|
32 | LED1 | I | LED driver 1 |
33 | P0_2 | I/O |
|
34 | LED2 | I | LED driver 2 |
35 | P0_6 | I/O |
|
36 | DM | I/O | USB data minus data line |
37 | DP | I/O | USB data positive data line |
38 | P0_3 | I/O |
|
39 | P2_7 | I/O |
|
40 | P0_5 | I/O |
|
41 | P1_6 / PWM1 | I/O |
|
42 | P2_3 | I/O | General purpose I/O port P2_3 |
43 | RST_N | I | System Reset pin (active-low) |
44 | P0_1 | I/O |
|
45 | P0_7 | I/O | General purpose I/O port P0_7 |
46 | P1_2 / TDI_CPU / SCL | I/O |
|
47 | P1_3 / TCK_CPU / SDA | I/O |
|
48 | P3_7 / UART_CTS | I/O |
|
49 | P0_0 / UART_TX_IND | I/O |
|
50 | GND | P | Ground reference |
Note: The BM83
module is pre-configured with Embedded mode (see, General Purpose I/O Pins). The GPIOs
mentioned in the preceding table can be configured using the Config Tool or the SDK.